Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
30-6060, 30-6060-Black - T-Slotted Profile - 30 Series
Bill of material
30-6060-4000
PN
Part No.
30-6060-4000
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
SERIES
Series
30-6060
MAT
Material
6105-T5 Aluminum
W
Weight Per Meter
2.4123 kg/m
MIX
Moment of Inertia IX
36.3307 cm^4
MIY
Moment of Inertia IY
36.3307 cm^4
EA
Estimated Area
9.2556 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models