Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
301L PCX Hub City Models - 300 Series PCX
Bill of material
0230-11641
PN
Part No.
0230-11641
MN
Model Number
301L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.250
DESCRIPTION
Derscripton
301L 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
3.001 Inch
A
5.1247 Inch
B
2.624 Inch
D
3.250 Inch
E
8.875 Inch
F
2.448 Inch
G
0.875 Inch
H
2.550 Inch
I
6.568 Inch
J
J Keyway P&W
3/16 x 3/32
K
1.75 Inch
S
13.500 Inch
T
6.750 Inch
U
1.249 Inch
V1
3.605 Inch
V2
3.359 Inch
W
3.515 Inch
X
X Keyway
1/4 X 1/8
Y
2.310 Inch
Q1
8.100 Inch
Q2
5.250 Inch
AA
7.000 Inch
BB
3.500 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16-14UNC - 2B
FF
0.875 Inch
GG
0.875 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models