Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
308L PCX Hub City Models - 300 Series PCX
Bill of material
0230-14485
PN
Part No.
0230-14485
MN
Model Number
308L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.4375 Inch
DESCRIPTION
Description
308L 5/1 L WR 56C
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.001 Inch
A
5.1247 Inch
D
3.250 Inch
G
56C Nema Frame
I
5.949 Inch
I2
5.761 Inch
N
6.500 Inch
S
9.780 Inch
U
1.436 Inch
V
4.960 Inch
X
X Keyway
3/8 X 3/16
Y
4.078 Inch
Z
4.592 Inch
A2
0.780 Inch
B2
11.000 Inch
C2
9.000 Inch
D2
4.500 Inch
E2
0.562 Inch
P2
5.120 Inch
R2
5/16-18 UNC X 1.00 DP Inch
X2
0.750 Inch
Y2
0.375 Inch
AA
7.000 Inch
BB
3.500 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16-14UNC - 2B Inch
FF
0.875 Inch
GG
0.875 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
OO
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models