Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
POWER JACKS
Description
30mm Solid Drive Shaft - Solid Drive Shaft
Bill of material
SD030-A0250-A00-000-A00-000-00
PCODE
Order code
SD030-A0250-A00-000-A00-000-00
DST
Drive Shaft Type
Solid Drive Shaft
SS
Shaft Size
30mm diameter
SM
Shaft Material
SL
Shaft Length (Total)
mm
Enter value for SL
Shaft Length (Total)
mm
cm
inch
ft
J1T
Journal 1 Type
J1D
Journal Diameter
00 mm
J1L
Journal Length
000 mm
J2T
Journal 2 Type
J2D
Journal 2 Diameter
00 mm
J2L
Journal 2 Length
000 mm
SED
Shaft End Detail
No Extra Details (Standard)
P
Paint
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD