Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
320 PT-SKA - Swivel castor
Bill of material
320 PT 75 SKA
ORDERNO
Article-number
320 PT 75 SKA
WDAB
Wheel-Ø A x width B
76x24+24 mm
LC
Load capacity
90 kg
H
Overall height H
103.5 mm
TP
Dimension of top plate
77x67 mm
HS
Hole spacing
61.5x51.5 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Ball bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models