Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240873 - WP-STEEL PVC C 45
Bill of material
PHOENIX CONTACT 3240873
MANUID
Product number of the Manufacturer
3240873
DESCSHORT
Short Description
Protective hose
DESCLONG
Long Description
Protective hose, material: Steel, galvanized/PVC, degree of protection: IP68, color: black, inner diameter: 38 mm, Total length: 10 m
MANUTYPEDESC
Manufacturer Type Description
WP-STEEL PVC C 45
PREVIEW
Preview
INTNO
International product number
4046356737388
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA563
Interior diameter
38 mm
BAB664
material
Steel
BAA039
max. operating ambient temperature
90 °C
BAD641
Approval for UL present
No
BAB376
Outer diameter
45 mm
AAL483
suited for ex-applications permissible
No
AAH506
min. operating temperature range
-25 °C
AAH505
max. operating temperature range
90 °C
AAG683
nominal diameter
38 mm
AAI429
bending radius, static
120 mm
AAL532
flame accelerating
No
AAM307
approval (according to BWB) present
No
AAM308
approval (according to CSA) present
No
AAM310
approval (according to DIN EN 61386-23) present
No
AAM311
approval (according to FI) present
No
AAM319
approval (according to VDE-EMV/emc) present
No
AAK446
material of the sheathing 2nd coating (exterior)
none
AAI990
tensile strength
500 N/mm^2
AAK445
material of the sheathing 1st coating
Steel
AAO663
GTIN
4046356737388
AAW338
Manufacturer product designation
Protective hose
AAU734
Manufacturer product description
Protective hose, material: Steel, galvanized/PVC, degree of protection: IP68, color: black, inner diameter: 38 mm, Total length: 10 m
AAO057
Product type
WP-STEEL PVC C 45
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
83071000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models