Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
330 Series - Ergonomic Kingpinless Caster
Bill of material
330XP08501S
PN
Part Number
330XP08501S
SER
Series
330 Series
MO
Fastening Type
SIZE
Fastening Size
6 1/4" x 4 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
3 Inch
WFACE
Wheel Face
Crowned Tread
WFIN
Wheel Color
Grey Polyurethane
TEMPR
Temperature Range
Up to +180°F
HARD
Hardness
60 Shore D
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
2000 lbs.
H
Mount Height
10 1/8 Inch
SL
Swivel Lead
2 1/16 Inch
R
Swivel Radius
6 1/16 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models