Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollenbau
Description
330L RÜ-TPKX - Swivel castor
Bill of material
330L RU 10 127 TPKX
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
158 mm
HD
Hole-Ø
mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Ball bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models