Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Rollenbau
Description
331 RÜ-SKA - Swivel castor with total lock
Bill of material
331 RU10 125 SKA
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
125x24 mm
LC
Load capacity
70 kg
H
Overall height H
158 mm
HD
Hole-Ø
mm
SR
Swivel radius
120 mm
WB
Wheel bearing
Ball bearing
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD