Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
337 PT-TPKX - Swivel castor with directional lock
Bill of material
337 PT 127 TPKX
ORDERNO
Article-number
337 PT 127 TPKX
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
161 mm
TP
Dimension of top plate
90x70 mm
HS
Hole spacing
75x45/62x52 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
120 mm
WB
Wheel bearing
Ball bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models