Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollenbau
Description
337 RÜ-SKA - Swivel castor with directional lock
Bill of material
337 RU10 125 SKA
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
125x24 mm
LC
Load capacity
70 kg
H
Overall height H
158 mm
HD
Hole-Ø
mm
SR
Swivel radius
120 mm
WB
Wheel bearing
Ball bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models