Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
Molex
Description
35362
Bill of material
353620850
PN
Part Number
DESC
Description
CIRCUITS
Circuits
CURRENT
Maximum Current
2.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Molex
    35507
    Molex
    202706
    Molex
    503500
    WAGO
    734-132 TO 734-154 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0.039X 0.039 IN PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
    WAGO
    734-102 TO 734-124 - FEMALE PLUG PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
Previews
3D
2D
Сваляне на CAD модели