Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
36539
Bill of material
365390008
PN
Part Number
365390008
DESC
Description
10.0mm Pitch Wire-to-Board Header Assembly, Vertical, Tin over Copper, 2 circuit, Lead-Free
CIRCUITS
Circuits
2
CURRENT
Maximum Current
7.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    3099
    Molex
    5219
    Molex
    46437
    Molex
    76546
    Molex
    46437
Previews
3D
2D
Download CAD models