Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
WMBerg
Description
3CC4M-M - Molded Plastic Chain Sprockets - 4 mm (Nominal) Circular Pitch - Polyacetal - Pin Hub Style
Bill of material
3CC107M-55
PN
Product No.
DES
Description
MIN-E-PITCH LADDER
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Molded Plastic
P
Circular Pitch
4.0 mm
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore Diameter
mm
F
Face Width
4.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models