Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SE29020AA20 - Foot switch
Bill of material
3SE29020AA20
PREVIEW
DESCSHORT
Short Description
Momentary-contact foot switch, 1-pedal cable entry M20x1.5 IP65, 1 NO + 1 NC, protective cover
DESCLONG
Long Description
Momentary-contact foot switch, 1-pedal With cover, without latching Metal enclosure IP65, 1 NO+1 NC, cable entry M20 x 1.5 momentary-contact foot switch SIRIUS 3SE29 as an operation device on especially hazardous parts of the plant, e.g. on presses and punches, ideal where the hands are to be kept free.Safety is a SIRIUS business.
INTNO
International product number
754554949826
SUPPLIERALTNO
Alternative product number
3SE2902-0AA20
MANUID
Product number of the Manufacturer
3SE29020AA20
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MOMENTARY-CONTACT FOOT SWITCH
AAP365
Number of breaking contacts
1
BAD620
Latching present
No
BAD449
Locking present
No
AAC051
protective insulation present
No
BAD722
suitable for safety functions
No
AAP546
Number of making contacts
1
AAP719
Number of switching stages
1
AAB465
rated operating current (with AC-15, 230 V)
16 A
BAD420
Protection hood present
Yes
BAG975
Protection type IP
IP65
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Momentary-contact foot switch, 1-pedal With cover, without latching Metal enclosure IP65, 1 NO+1 NC, cable entry M20 x 1.5
AAO663
GTIN
4011209576575
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)