Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SK12301AW20 - Continuous current supply
Bill of material
3SK12301AW20
PREVIEW
DESCSHORT
Short Description
Safety switching device power supply for 3SK1 advanced series US=115-230 V AC
DESCLONG
Long Description
SIRIUS safety relay Power supply for 3SK1 Advanced series Us = 110-240 V AC/DC screw terminal Power supply SIRIUS 3SK1 for supplying the Advanced basic units.The 3SK1230 power supply permits the universal use of the 3SK1 devices at 110-240 V AC/DC, regardless of the available control voltage. The connection can be made using 3ZY1212 device connectors.All the devices are available with screw-type or spring-type terminals (push-in).The 3SK safety relays are replacing the proven 3TK28 series.Safety is a SIRIUS business.
INTNO
International product number
4011209913882
SUPPLIERALTNO
Alternative product number
3SK1230-1AW20
MANUID
Product number of the Manufacturer
3SK12301AW20
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIRIUS 3SK1 POWERSUPPLY
AAI720
max. output current 1
0.600 A
BAE190
designed as short-circuit-proof
Yes
AAB773
max. 1. output voltage
24 V
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
No
AAB968
min. rated supply voltage with DC
110 V
AAB967
min. rated supply voltage with AC 60 Hz
110 V
AAF040
Net weight
0.194 kg
BAB577
Depth
121.6 mm
BAA020
Height
100 mm
AAB966
min. rated supply voltage with AC 50 Hz
110 V
AAB833
max. rated supply voltage with AC 60 Hz
240 V
AAB832
max. rated supply voltage with AC 50 Hz
240 V
AAB925
min. 1. output voltage
24 V
AAB834
max. rated supply voltage with DC
240 V
BAF016
Width
22.5 mm
BAD308
Wall assembly possible
No
BAC545
Power output
17 W
AAJ701
power consumption
17 VA
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
SIRIUS safety relay Power supply for 3SK1 Advanced series Us = 110-240 V AC/DC screw terminal
AAO663
GTIN
4011209913882
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models