Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3VA11806EF320AA0 - Circuit breaker for power transformer, generator and system protection
Bill of material
3VA11806EF320AA0
PREVIEW
DESCSHORT
Short Description
Circuit breaker 3VA1 IEC frame 160 breaking capacity class H Icu=70 kA @ 415 V
DESCLONG
Long Description
circuit breaker 3VA1 IEC frame 160 breaking capacity class H Icu=70kA @ 415V 3-pole, line protection TM240, ATAM, In=80A overload protection Ir=56A...80A short-circuit protection Ii=5...10 x In nut keeper kit 3VA1 molded-case circuit breaker for starter protection. As an important element of SENTRON protective components for industrial and infrastructure applications, the 3VA molded-case circuit breakers from Siemens provide effective plant, starter and motor protection thanks to reliable shutdown in the event of an overload or short circuit. The 3VA molded-case circuit breakers set new standards in flexibility and the variety of modular accessories available. Standardized accessories for several sizes across all series of the 3VA1 and 3VA2 molded-case circuit breakers. Key features of this version of the 3VA molded-case circuit breaker: 1. Compact design. 2. Available as version for starter circuit breaker to protect electrical motors from short circuits. 3. Available as 3-pole version. 4. Depending on the size: Rated operating current of 32 A to 200 A. 5. Breaking capacity of 55 kA to 70 kA at 415 V. 6. Fixed and plug-in installation possible. 7. The series has a thermo-magnetic trip unit 8. Modular and easy-to-fit internal accessories with wide range of functions. 9. Integrated accessories platform for all 3VA molded-case circuit breakers.
INTNO
International product number
804766422867
SUPPLIERALTNO
Alternative product number
3VA1180-6EF32-0AA0
MANUID
Product number of the Manufacturer
3VA11806EF320AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MCCB_IEC_FS160_80A_3P_70KA_TM_ ATAM
AAC055
Integrated motor drive
No
AAC830
Greatest value of tuning range short circuit tripper, undelayed
800 A
AAB726
integrated earth-fault protection present
No
AAL947
under voltage release present
No
AAP349
Number of auxiliary contacts as changer
0
AAC829
Lowest value of setting range for short circuit tripper, undelayed
400 A
AAB667
suitable for mounting onto standard rails
No
AAB437
tripped signaling device present
No
AAS575
Power loss per pole, current-dependent [PlIp]
6.400 W
AAP352
Number of auxiliary contacts as shutter
0
AAT080
Pole number
3
AAC056
Motor drive optional
Yes
AAP351
Number of auxiliary contacts as opener
0
BAG975
Protection type IP
IP40
AAC077
Position of the connection for the main circuit
Front connection
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
circuit breaker 3VA1 IEC frame 160 breaking capacity class H Icu=70kA @ 415V 3-pole, line protection TM240, ATAM, In=80A overload protection Ir=56A...80A short-circuit protection Ii=5...10 x In nut keeper kit
AAO663
GTIN
4042948808818
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362090
COO
Country of origin
CZ
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
2D
Сваляне на CAD модели