Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3VA41456ED143AA0 - Circuit breaker for power transformer, generator and system protection
Bill of material
3VA41456ED143AA0
PREVIEW
DESCSHORT
Short Description
Circuit breaker 3VA4 UL frame 125 breaking capacity class H 65 kA @ 277 V 1-pole
DESCLONG
Long Description
circuit breaker 3VA4 UL frame 125 breaking capacity class H 65kA @ 277 V 1-pole, line protection TM210, FTFM, In=45A overload protection Ir=45A fixed short circuit protection Ii=10 x In
INTNO
International product number
4042949431237
SUPPLIERALTNO
Alternative product number
3VA4145-6ED14-3AA0
MANUID
Product number of the Manufacturer
3VA41456ED143AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MCCB_UL_FS125_45A_1P_65kA_TM_ FTFM
AAC055
Integrated motor drive
No
AAL947
under voltage release present
No
AAB726
integrated earth-fault protection present
No
AAP349
Number of auxiliary contacts as changer
0
AAB667
suitable for mounting onto standard rails
No
AAB437
tripped signaling device present
No
AAS575
Power loss per pole, current-dependent [PlIp]
3.500 W
AAP352
Number of auxiliary contacts as shutter
0
AAT080
Pole number
1
AAC056
Motor drive optional
No
AAP351
Number of auxiliary contacts as opener
0
BAG975
Protection type IP
IP40
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
circuit breaker 3VA4 UL frame 125 breaking capacity class H 65kA @ 277 V 1-pole, line protection TM210, FTFM, In=45A overload protection Ir=45A fixed short circuit protection Ii=10 x In
AAO663
GTIN
4042949431237
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
36
QUANTITYINT
Quantity Scale
36
CTN
Customs tariff number
85362010
COO
Country of origin
MX
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models