Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
4 Series 800 Capacity - Medium Duty Zinc Plated Caster 800 Capacity
Bill of material
4.03109.449 COND
PN
Part Number
4.03109.449 COND
SER
Series
4 Series 1-1/2 Inch Wide
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/2 Inch
TT
Wheel Type
WB
Bearing Type
CAP
Capacity
225 Pounds
TEMPR
Temperature Range
-45°F to +180°F Intermittent Service (120°F Continuous Service)
BR
Brake Type
SLO
Swivel Lock
DSS
DirtBan Swivel Seal
HO
Mount Height Option
H
Mount Height
5 1/8 Inch
R
Swivel Radius
3 1/16 Inch
WEIGHT
Weight
3 1/4 Pounds
TG
Thread Guard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models