Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
4 Series Kingpinless - High Impact Kingpinless Caster
Bill of material
4.06189.9PC
PN
Part Number
4.06189.9PC
SER
Series
4 Series Enforcer
MO
Mounting Options
SIZE
Stem/Plate Size
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Wheel Type
WB
Bearing Type
CAP
Capacity Each
1250 Pounds
TEMPR
Temperature Range
-40°F to 180°F
BR
Caster Brake
SLO
Swivel Lock
HO
Load Height Option
H
Load Height
7 1/2 Inch
WEIGHT
Weight
8 1/8 Pounds
EL
Extended Lead Option
R
Swivel Radius
4 5/8 Inch
TG
Thread Guards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models