Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
4 Series Stainless (to 1250 lb/ea)
Bill of material
4.04109.459 COND SS
PN
Part Number
4.04109.459 COND SS
SER
Series
4 Series Stainless Steel
MO
Mounting Options
SIZE
Plate Size
4-1/2" x 4"
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Wheel Type
WB
Wheel Bearing
CAP
Capacity Each
300 Pounds
BR
Caster Brake
SLO
Swivel Lock
DSS
DirtBan Swivel Seal
H
Load Height
5 5/8 Inch
R
Swivel Radius
3 9/16 Inch
WEIGHT
Weight
5 3/4 Pounds
TG
Thread Guards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models