Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
40-AGB06 - practicability profile 40 series groove width 8.2
Bill of material
AGB06-J4040RS-L50
CODE
Code
AGB06
MAT
Material
A6063-T5
SUR
Surface treatment
Sandblasting electrophoresis
SPE
specification
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
SD
Section size
40x40
MZ
Weight per meter
0.920 kg/m
CSA
Cross-sectional area
334.68 mm2
LX
Moment of inertia of section
4.259x10^4 mm
LY
Moment of inertia of section
4.259x10^4 mm
LWK
Increase the processing of threaded holes on both ends
ALT
Additional processing on the left
ART
Follow-up processing on the right
BA
mm
BB
mm
BC
mm
Z
CA
mm
CB
mm
CC
mm
LINK
URL
Website connection
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
Previews
3D
Dimensão
2D
Baixar modelos em CAD