Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
412XR - 412XR Series (285 mm wide profile)
Bill of material
412T01XRMS__D1H1L1C1M1E1B1R1P1;HTS:8482105012
PN
Part No.
412T01XRMS__D1H1L1C1M1E1B1R1P1;HTS:8482105012
SERIES
Series
XR Series
C1
Series
C2
Table Travel
C3
Model
C4
Mounting (Metric)
C5
Grade
C6
Drive Screw
C7
Home Sensor
C8
Limit Sensor
C13
Environmental
C10
Motor Mount
C9
Motor Coupling
C11
Encoder
C12
Brake
C14
Pinning
A
370.5 mm
B
83.5 mm
D
5
J
214.0 mm
MS
Motor Size
BE 23
F
57.2 mm
G
57.2 mm
H
8.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models