Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
42492
Bill of material
424920319
PN
Part Number
424920319
DESC
Description
KK 396 Header, Right-Angle, Friction Lock with Press-fit Plastic Peg PCB, 2 Circuits, 0.38µm Gold (Au) Selective Plating
CIRCUITS
Circuits
2
CURRENT
Maximum Current
7.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models