Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
44130
Bill of material
441300030
PN
Part Number
441300030
DESC
Description
Mini-Fit Jr. Header, 4.20mm Pitch, Dual Row, Right-Angle, 6 Circuits, Staggered Mating Pin Length, PA Polyamide Nylon 6/6 94V-0 Natural, with Mounting Pegs
CIRCUITS
Circuits
6
CURRENT
Maximum Current
13.0 A
MATERIAL
Material - Plating Mating
Gold over Nickel
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models