Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
449379-2
Bill of material
449379-2
PN
Part Number
449379-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
449379-2
TEINTERNALDESCRIPTION
TE Internal Description
AMPLIMITE,CONT,PWR 8,STR,POST,AU
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Contact
CONTACTTYPE
Contact Type
Pin
DSUBCONTACTSIZE
D-Sub Contact Size
8
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
10 A
CONTACTSTYLE
Contact Style
Long
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
1.27 um [ 50 uin ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Power
FORUSEWITH
For Use With
AMPLIMITE Plug Connector With Size 8
HIGHCURRENT
High Current
No
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
100
COMMENT
Comment
Use these contacts only with the Standard connectors. Do not use with Blindmate connectors.
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей