Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
46079
Bill of material
460791000
PN
Part Number
460791000
DESC
Description
EXTreme PowerMass 6.38mm Pitch, Signal, 160 Amps (4 Blades at 40 Amps per Blade), Vertical Receptacle, Lead-Free
CIRCUITS
Circuits
4
CURRENT
Maximum Current
160.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models