Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
4MA Series - NFPA Pneumatic Cylinder
Bill of material
1.50BB4MAU14A0.13
PN
Part No.
1.50BB4MAU14A0.13
PR
Product
4MA/4ML/4MAP Series
BORE
Bore Size
Inch
CUH
Cushion Head
DR
Double Rod
MNT
Mounting
CYLC
Cylinder Construction
SERIES
Series
PISTON
Piston
PORTS
Ports
SEALS
Seals
SM
Special Modification
PRN
Piston Rod Number
PRTS
Piston Rod Thread Style
RODMAT
Rod Material and Gland Code
PRTT
Piston Rod Thread Type
RETT
Rod End Thread Type
RETS
Rod End Thread Size
READ
Rod End A Dimension
Inch
REE
Rod End Extension
REEL
Rod End Extension Length
Inch
WRF
Wrench Flats
NAT
NA Turndown
PRNE2
Piston Rod Number End 2
PRTSE2
Piston Rod Thread Style End 2
RODMATE2
Rod Material and Gland Code End 2
PRTTE2
Piston Rod Thread Type End 2
RETTE2
Rod End Thd Type End 2
RETSE2
Rod End Thread Size End 2
READE2
Rod End A Dimension End 2
Inch
REEE2
Rod End Extension End 2
REELE2
Rod End Extension Length End 2
Inch
WRFE2
Wrench Flats End 2
NATE2
NA Turndown End 2
CUC
Cushion Cap
STROKE
Stroke Length
Inch
XI
Inch
STU
Stop Tube
STUL
Stop Tube Length
RODB
Rod Boot End 1
RODBE2
Rod Boot End 2
SRODO
Studded Rod Option End 1
SRODOE2
Studded Rod Option End 2
PPR
Pinned Piston Rod
LPSO
Linear Position Sensor
LPSOP
LPSO Position
LPSOOS
LPSO Position Output Signal
LPSOOSA
LPSO Position Output Signal (Analog only)
NOMSTROKE
LPSO Nominal Stroke
Inch
PSH
Port Size Head
PLH
Port Location Head
APSH
Additional Port Size Head
APLH
Additional Port Location Head
NLH
Needle Location Head
TREH
Tie Rod Extension Head
Inch
PSWH
Proximity Switch Head
PSLH
Switch Location Head
PSOH
Switch Orientation Head
PSC
Port Size Cap
PLC
Port Location Cap
APSC
Additional Port Size Cap
APLC
Additional Port Location Cap
NLC
Needle Location Cap
TREC
Tie Rod Extension Cap
Inch
PSWC
Proximity Switch Cap
PSLC
Switch Location Cap
PSOC
Switch Orientation Cap
RW
Rod Wiper
dm
SA
Stroke Adjuster
SAL
Stroke Adjuster Length
Inch
CPO
Cotter Pin Option
SSF
Stainless Steel Fasteners
PS
Polypak Seals
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models