Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
Jacob
Description
50.2xx YPOT - Hexagonal locknut metric Brass
Bill of material
50.225 YPOT
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK
across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass lead-free CuZn21Si3P, nickel-plated
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型