Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bird
Description
50-6T - 50 Watt, Convection-Cooled Dry Terminations
Bill of material
50-6T-MN
PN
Part Number
50-6T-MN
PR
Power Rating
50 W
TYPE
Product Type
6T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
N
A
0.750 Inch
B
3.220 Inch
C
3.970 Inch
D
3.000 Inch
E
2.970 Inch
F
2.410 Inch
G
0.120 Inch
H
0.290 Inch
I
4-40 UNC-2B
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-65 to 125 °C
NS
Dimensions SQ. x Long
3.00 x 3.97 Inch
WEIGHT
Weight - Approx.
1.60 lbs.
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型