Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
50 GT LL 5M - Open-length timing belts GT LL 5M/50
Bill of material
50 GT LL 5M
ARTIKELID
Article number
50 GT LL 5M
ARTIKELBEZ
Article designation
Open-length timing belts GT LL 5M/50
BELTPRO
Belt profile
GT
DIVISION
Pitch
5 mm
EFFECTIVELENG
Roll length
30 mm
BELTWIDTH
Width
50 mm
ORDERDES
Order designation
50 GT LL 5M Length
MATERIAL
Material
Polychloroprene
TENSILE
Tensile member
Fibreglass
TOTALHEIGH
Total height h
3,81 mm
TOOTHHEIGH
Tooth height ht
1,92 mm
METREWEIGHT
Weight per metre
94 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/powergrip-gt-ll/powergrip-gt-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models