Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 005 - 5.0 lifgo ZA1
Bill of material
500 005_5.0 lifgo-ZA1
CNSORDERNO
Part number
500 005
BEZ
Description
5.0 lifgo-ZA1
INFO
Data sheet
Info PDF
A
Length
80 mm
B
Height
80 mm
C
Length
70 mm
D
Length
55 mm
E
Height
50 mm
E2
Height
50 mm
F
Height
59 mm
G
Height
26 mm
G1
Height
7.5 mm
G2
Length
7 mm
H
Centering flange
38.5H7 deep 2 mm
I
Diameter
48 mm
J
Diameter
14h7 mm
K
Length
30 mm
L
Length
32 mm
M
Length
25 mm
N
Length
2 mm
O
Diameter
10H7 mm
P
Diameter
6H7 deep 10 mm
S
Thread
M8 deep 25, 6,8 thru
S1
Thread
8,5 deep 8,5, M8 deep 25, 6,8 through
T
Thread
M6 deep 8
U
Thread
M10x1 deep 10
U1
Thread
M6 deep 5
V
Length
58 mm
W1
Height
5.5 mm
W2
Height
15.5 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
1.41 kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели