Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 099 - 5.3 lifgo Fuehrungswagen
Bill of material
500 099_5.3 lifgo Fuerungswagen
CNSORDERNO
Part number
500 099
BEZ
Description
5.3 lifgo Guide car
INFO
Datenblatt
Info PDF
A
Length
180 mm
B
Length
71 mm
C
Length
130 mm
D
Length
105 mm
E
Length
120 mm
G1
Length
21.5 mm
G2
Length
13 mm
I
Length
120 mm
J
Length
5 mm
P
Diameter
6H7 deep 6
S
Thread
M12 deep 35, 10.2 thru mm
U1
Diameter
M6 deep 5 mm
V
Length
100 mm
W
Proximity switch
43 mm
X
Diameter
M4 deep 8 mm
VMAX
Lifting speed
3 mm
AMAX
Acceleration
50 mm
MTXS
Static torque
4400 mm
MTXD
Dynamic torque
2200 mm
MTYS
Static torque
3300 mm
MTYD
Dynamic torque
1600 mm
MTZS
Static torque
3300 mm
MTZD
Dynamic torque
1600 mm
FS
Static load ratings
161400 mm
FD
Dynamic load ratings
79600 mm
CNSMASSEXACT
Weight
9.10 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models