Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 191 - 5.3 Differential coupling
Bill of material
500 191 - L = 374_5.3 Differenzialkupplung
CNSORDERNO
Part number
500 191 - L = 374
BEZ
Description
5.3 Differential coupling
INFO
Datenblatt
Info PDF
A
Length
35 mm
B
Length
30 mm
C
Thread-in depth, min.
25 mm
D
Penetration opening
65 mm
E
Length
-15 mm
F
Length
+15 mm
G
Adjustment range using
± 30 mm
H
1 Coupling rod
SW 27 mm
L
Length
LMIN
Adjustment range
334 mm
LMAX
Adjustment range
414 mm
LVON
Installation length
360 mm
LBIS
Installation length to
2000 mm
FDYN
Dynamic tensile force
36700 N
FSTAT
Static tensile force
49000 N
KONT
2 Jam nut
SW 30 mm
LINKS
3 Left-hand thread
M20x1,5 mm
RECHT
4 Right-hand thread
M20x1,5 mm
GW
Weight
3,64+2,2Kg kg/m
CNSMASSEXACT
Weight
2.18 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models