Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 465 - 5.3 Adjusting collar
Bill of material
500 465_5.3 Stellring
CNSORDERNO
Part number
500 465
BEZ
Description
5.3 Adjusting collar
INFO
Datenblatt
Info PDF
A
Diameter
70 mm
B
Diameter
42 mm
C
Length
20 mm
CNSMASSEXACT
Weight
0.35 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models