Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 479 - 5.1 Rotational reinforcement
Bill of material
500 479 - L = 240_5.1 Drehversteifung
CNSORDERNO
Part number
500 479 - L = 240
BEZ
Description
5.1 Rotational reinforcement
INFO
Datenblatt
Info PDF
A
Diameter
45 mm
B
Length
30 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
see profile shaft Nm
LP
Polar moment of inertia
245897 mm^4
LXLY
Principal moment of inertia
122948 mm^4
PW
Profile shaft
PG 20
GW
Weight
4,63+0,51Kg Kg/m
CNSMASSEXACT
Weight
1.23 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models