Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 540 - 5.0 lifgo linear End plate
Bill of material
500 540_5.0 lifgo linear Endplatte
CNSORDERNO
Part number
500 540
BEZ
Description
5.0 lifgo linear End plate
INFO
Datenblatt
Info PDF
E
Length
36.5 mm
H
Length
58 mm
K
Length
18.5 mm
N
Length
68 mm
O
Length
24 mm
P
Diameter
10.5 mm
R
Thread
M4 mm
S
Length
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models