Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 541 - 5.1 lifgo End plate
Bill of material
500 541_5.1 lifgo Endplatte
CNSORDERNO
Part number
500 541
BEZ
Description
5.1 lifgo End plate
INFO
Datenblatt
Info PDF
E
Length
62 mm
H
Length
62 mm
I
Length
26.5 mm
K
Length
19.5 mm
N
Length
72 mm
O
Length
27.5 mm
P
Diameter
12.5 mm
R
Thread
M4 mm
S
Length
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models