Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 543 - 5.3 lifgo End plate
Bill of material
500 543_5.3 lifgo Endplatte
CNSORDERNO
Part number
500 543
BEZ
Description
5.3 lifgo End plate
INFO
Datenblatt
Info PDF
E
Length
94 mm
H
Length
100 mm
I
Length
51.5 mm
K
Length
23.5 mm
N
Length
112 mm
O
Length
45 mm
P
Diameter
20.5 mm
R
Thread
M4 mm
S
Length
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models