Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 388 - 5.0 SHB1 short version-20bar
Bill of material
501 388_5.0 SHB1
CNSORDERNO
Part number
501 388
BEZ
Description
5.0 SHB1
INFO
Data sheet
Info PDF
V
Variant
20 bar
A
Length
115 mm
B
Width
100 mm
C
Height
50 mm
D
Length
92 mm
E
Width
82 mm
F
Thread
M12 deep 21,5 mm
G
Length
25 mm
H
Height
15.5 mm
I
Length
21 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M6 mm
L
Width
66 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
54,2 +/-0,1 mm
P
Height
26 mm
Q
Height
2.2 mm
R
Height
4.2 mm
S
Length
15 mm
T
Length
23 mm
U
Height
10 mm
NH
Nominal holding force
5000 N
OPMIN
Opening pressure
20 bar
OPMAX
Opening pressure
28 bar
ST
Rigidity
380 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,3 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
3.3 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 097 - 5.0 lifgo Fuehrungswagen
    LEANTECHNIK
    500 098 - 5.1 lifgo Fuehrungswagen
    LEANTECHNIK
    501 390 - 5.1 SHB1 short version-20bar
    LEANTECHNIK
    501 447 - 5.3 SHB1 short version-6bar
    LEANTECHNIK
    501 445 - 5.1 SHB1 short version-6bar
    LEANTECHNIK
    501 392 - 5.3 SHB1 short version-20bar
    LEANTECHNIK
    501 443 - 5.0 SHB1 short version-6bar
    LEANTECHNIK
    500 121 - 5.0 lifgo gear rack protection standard
    LEANTECHNIK
    501 817 - 5.0 lifgo® hp ZA 1
    LEANTECHNIK
    501 399 - In the case
    LEANTECHNIK
    501 396 - On plate
    LEANTECHNIK
    500 041 - 5.0 lifgo linear ZA2
    LEANTECHNIK
    500 105 - 5.0 lifgo guide rail Screwed from above
Previews
3D
Dimension
2D
Download CAD models