Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 391 - 5.1 SHB2 long version-20bar
Bill of material
501 391_5.1 SHB2
CNSORDERNO
Part number
501 391
BEZ
Description
5.1 SHB2
INFO
Data sheet
Info PDF
V
Variant
20 bar
A
Length
225 mm
B
Width
120 mm
C
Height
59 mm
D
Length
196 mm
E
Width
96 mm
F
Thread
M16 deep 28 mm
G
Length
28.5 mm
H
Height
20.7 mm
I
Length
26 mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
K
Thread
M8 mm
L
Width
79.4 mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
N
Length
25 mm
O
Height
62 +/-0,1
P
Height
29.5 mm
Q
Height
1 mm
R
Height
3 mm
S
Length
15 mm
T
Length
27 mm
U
Height
15 mm
NH
Nominal holding force
15000 N
OPMIN
Opening pressure
20 bar
OPMAX
Opening pressure
28 bar
ST
Rigidity
490 N/μm
MAXG
Max. Sliding speed
2 m/s
AT
Ambient temperature
-10 to +60 °C
AC
Air consumption per circuit in standard liters at
0,897 NL
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
8.86 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    500 118 - 5.1 lifgo linear Zahnstange standard
    LEANTECHNIK
    501 390 - 5.1 SHB1 short version-20bar
    LEANTECHNIK
    501 446 - 5.1 SHB2 long version-6bar
    LEANTECHNIK
    501 393 - 5.3 SHB2 long version-20bar
    LEANTECHNIK
    501 444 - 5.0 SHB2 long version-6bar
    LEANTECHNIK
    501 448 - 5.3 SHB2 long version-6bar
    LEANTECHNIK
    501 399 - In the case
    LEANTECHNIK
    501 396 - On plate
Previews
3D
Dimension
2D
Download CAD models