Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
52-0500
Bill of material
HellermannTyton 151-00243
IDNR
Identification
151-00243
MANUFACTURE19
Manufacturer Type Description
MB2APT-A
DESCRIPTION14
Short Description
Befestigungssockel 13x13 schwarz
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
4.0 mm
LAENGEL
Length L
13 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
4.1 mm
BREITEW
Width (W)
13.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
2.7 mm
KLEBER
Adhesive
Acrylate with base of acrylic foam
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models