Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5214038 - Hinge 30 x 30 mm
Bill of material
52-1-4038
PREVIEW
REF
Reference
52-1-4038
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
30 mm
B
30 mm
C
0.8 mm
D
2 mm
WEIGHT
weight
8 g
S
3.3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30251-hinge-30-x-30-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models