Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5274049 - Stainless steel friction hinge - friction torque 5.8 N.m
Bill of material
52-7-4049
PREVIEW
REF
Reference
52-7-4049
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
90 mm
B
82.5 mm
C
2.5 mm
TORQUE
Torque
5.8 N.m N.m
WEIGHT
weight
195 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30239-stainless-steel-friction-hinge-friction-torque-5-8-n-m.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models