Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Molex
Description
53259
Bill of material
532590829
PN
Part Number
DESC
Description
CIRCUITS
Circuits
CURRENT
Maximum Current
5.5 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    53426
    Samtec
    IPBT Series - IPBT Series - (4,19 mm) .165" Power Mate® Isolated Terminal Power Header
    Misumi
    FSPJ_ _, FPSPJ_ _ - Hollow Shafts - Shaft Ends Configurable
    ORIENTALMOTOR Co.,Ltd.
    1W/3W
Previews
3D
2D
Download CAD models