Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
550 PU - Swivel castor
Bill of material
550 10x34 65 PU
ORDERNO
Article-number
550 10x34 65 PU
WDAB
Wheel-Ø A x width B
65x14+14 mm
LC
Load capacity
70 kg
H
Overall height H
79 mm
BOLT
Bolt
10x34 mm
SR
Swivel radius
52.5 mm
WB
Wheel bearing
Nylon plain bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models