您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
5787855-1
TE Connectivity
Connectors
Dock Connectors & Guide Hardware_new
Docking Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/dock_connectors_and_guide_hardware_new/docking_connectors/5787855_1.prj},{NB=5787855-1},{PN=5787855-1},{NUMBEROFPOSITIONS=200},{NUMBEROFROWS=8},{NUMBEROFSIGNALPOSITIONS=200},{NUMBEROFPOWERPOSITIONS=0},{CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN=30},{NUMBEROFUTILITYCONTACTS=0},{PACKAGINGQUANTITY=24},{SHA256=ZDoVGBoCmsgUM2BDZGhQnEAqsYsj5t3ygvrg55Ucc1Q=},{INAME=57878552d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5787855-1
Bill of material
5787855-1
PN
Part Number
5787855-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5787855-1
TEINTERNALDESCRIPTION
TE Internal Description
200 CMP DCK RA PLG REV SEQ 2.5
GROUNDCOMPONENTTYPE
Ground Component Type
Grounding Plate
GROUNDINGOPTIONS
Grounding Options
Panel Ground
DOCKINGCONNECTORSTYLE
Docking Connector Style
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
200
NUMBEROFROWS
Number of Rows
8
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
200
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
SHELLBASEMATERIAL
Shell Base Material
Carbon Steel
GROUNDPLATEMATERIAL
Ground Plate Material
Stainless Steel
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30
uin
NUMBEROFUTILITYCONTACTS
Number of Utility Contacts
0
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5
A
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.49 mm [ .01 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Polyester
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ]
Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求