Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5787855-2
Bill of material
5787855-2
PN
Part Number
5787855-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5787855-2
TEINTERNALDESCRIPTION
TE Internal Description
200 CMP DCK RA PLG REV SEQ3.18
GROUNDCOMPONENTTYPE
Ground Component Type
Grounding Plate
GROUNDINGOPTIONS
Grounding Options
Panel Ground
DOCKINGCONNECTORSTYLE
Docking Connector Style
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
200
NUMBEROFROWS
Number of Rows
8
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
200
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
SHELLBASEMATERIAL
Shell Base Material
Carbon Steel
GROUNDPLATEMATERIAL
Ground Plate Material
Stainless Steel
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 uin
NUMBEROFUTILITYCONTACTS
Number of Utility Contacts
0
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.18 mm [ .125 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Polyester
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
24
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models