Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Tellurerota
Description
58HT SRP/PT - "TR-POWERHIGH" polyurethane wheels, aluminum center, rotating support "PT" type plate
Bill of material
585333
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
126 mm
LC
Load capacity 4km/h
daN
LC2
Load capacity 6km/h
daN
W
Weight
kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели