Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
58HTP SRP/P FR - High thickness "TR-POWERHIGH" polyurethane wheels, heavy mounts
Bill of material
585502
COD
Code
585502
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
138 mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
46 mm
O
Swept radius
123 mm
LC
Load capacity
350 daN
LC1
Load capacity
280 daN
W
1.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models